McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 88
Part #:5408800000
Catalog #:MR 88
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 5.5000 in | Housing & Shaft Fillet (in): | 0.1 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outer Width (in): | 3 in |
| Outside Diameter (in): | 7 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Bore Type: | Straight | Misalignment: | No |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Speed [Max] Grease (RPM): | 1,100 rpm | Dynamic Load Rating (lb): | 85,700 lb |
| Sealed: | None | Static Load Rating (lb): | 222,000 lb |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 2,180 rpm | Duplexing: | No |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 72 | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064631 | Weight: | 9.43 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 3.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

