McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 88 DS
Part #:5408802000
Catalog #:MR 88 DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 5.5000 in |
| Outside Diameter (in): | 7 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 3 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Number of Rows: | 2 | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Misalignment: | No |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Dynamic Load Rating (lb): | 142,000 lb | Static Load Rating (lb): | 222,000 lb |
| Speed [Max] Grease (RPM): | 1,100 rpm | Sealed: | None |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 2,180 rpm | Duplexing: | Yes |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 72 | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064655 | Weight: | 23.64 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 3.18 IN |
| Packaged Height: | 7.18 IN |

