McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 10 N
Part #:5451060000
Catalog #:MR 10 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in | Housing & Shaft Fillet (in): | 0.025 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 0.75 in |
| Outside Diameter (in): | 1.125 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Speed [Max] Grease (RPM): | 9,600 rpm | Static Load Rating (lb): | 4,300 lb |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 19,250 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 4,320 lb | Duplexing: | No |
| Standard Met: | ABMA, ISO, MS 51961-1 | Related Inner Ring: | MI 6 N, MI 7 N |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166064884 | Weight: | 0.12 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

