McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 18 N DS
Part #:5451862000
Catalog #:MR 18 N DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Misalignment: | No | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Number of Rows: | 2 |
| Duplexing: | Yes | Static Load Rating (lb): | 12,200 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 14,400 lb | Speed [Max] Grease (RPM): | 5,350 rpm |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 10,700 rpm |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Related Inner Ring: | MI 14 N, MI 15 N | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065768 | Weight: | 0.45 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

