McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 26 N
Part #:5452660000
Catalog #:MR 26 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6250 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 2.1875 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Narrow |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Misalignment: | No | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Speed [Max] Oil (RPM): | 7,400 rpm | Speed [Max] Grease (RPM): | 3,700 rpm |
| Dynamic Load Rating (lb): | 10,600 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 16,400 lb |
| Duplexing: | No | Platform: | Cagerol Bearing |
| Flanges: | No Flanges | Related Inner Ring: | MI 21 N |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066611 | Weight: | 0.37 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

