McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 28
Part #:5452800000
Catalog #:MR 28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.7500 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.3125 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Number of Rows: | 1 | Misalignment: | No |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Speed [Max] Grease (RPM): | 3,400 rpm | Speed [Max] Oil (RPM): | 6,850 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 14,100 lb |
| Sealed: | None | Static Load Rating (lb): | 24,400 lb |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 23, MI 24 |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066680 | Weight: | 0.48 LB |
| Packaged Length: | 2.40 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

