McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 28 N DS
Part #:5452862000
Catalog #:MR 28 N DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.7500 in |
| Outside Diameter (in): | 2.3125 in | Outer Width (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Narrow | Cage Material: | Steel |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Platform: | Cagerol Bearing | Sealed: | None |
| Duplexing: | Yes | Static Load Rating (lb): | 18,100 lb |
| Dynamic Load Rating (lb): | 18,500 lb | Speed [Max] Grease (RPM): | 3,400 rpm |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 6,850 rpm |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 24 N |
| Standard Met: | ABMA, ISO | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066895 | Weight: | 0.71 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

