McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 30 N
Part #:5453060000
Catalog #:MR 30 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.8750 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.4375 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 19,000 lb |
| Dynamic Load Rating (lb): | 11,400 lb | Full Complement/Caged: | Caged |
| Sealed: | None | Speed [Max] Oil (RPM): | 6,400 rpm |
| Speed [Max] Grease (RPM): | 3,200 rpm | Duplexing: | No |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Enclosure: | Open | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067090 | Weight: | 0.40 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

