McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 32
Part #:5453200000
Catalog #:MR 32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2 in |
| Outside Diameter (in): | 2.5625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Speed [Max] Oil (RPM): | 6,000 rpm | Sealed: | None |
| Speed [Max] Grease (RPM): | 3,000 rpm | Duplexing: | No |
| Static Load Rating (lb): | 27,900 lb | Platform: | Cagerol Bearing |
| Dynamic Load Rating (lb): | 15,200 lb | Full Complement/Caged: | Caged |
| Flanges: | No Flanges | Related Inner Ring: | MI 26, MI 27 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067113 | Weight: | 0.94 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

