McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 32 DS
Part #:5453202000
Catalog #:MR 32 DS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.5625 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 2 |
| Duplexing: | Yes | Speed [Max] Oil (RPM): | 6,000 rpm |
| Speed [Max] Grease (RPM): | 3,000 rpm | Sealed: | None |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 25,100 lb | Static Load Rating (lb): | 27,900 lb |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Precision Rating: | RBEC-1 | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067175 | Weight: | 1.00 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

