McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 40
Part #:5454000000
Catalog #:MR 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.25 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 52,100 lb | Speed [Max] Oil (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 27,200 lb | Platform: | Cagerol Bearing |
| Speed [Max] Grease (RPM): | 2,400 rpm | Full Complement/Caged: | Caged |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 32, MI 34 |
| Standard Met: | ABMA, ISO | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067540 | Weight: | 1.25 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

