McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 40 N
Part #:5454060000
Catalog #:MR 40 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.25 in |
| Outer Width (in): | 1.5 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Number of Rows: | 1 | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Speed [Max] Oil (RPM): | 4,800 rpm | Speed [Max] Grease (RPM): | 2,400 rpm |
| Dynamic Load Rating (lb): | 23,400 lb | Sealed: | None |
| Static Load Rating (lb): | 42,900 lb | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 32 N | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067700 | Weight: | 1.06 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

