McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 44 N
Part #:5454460000
Catalog #:MR 44 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.7500 in |
| Outer Width (in): | 1.5 in | Outside Diameter (in): | 3.5 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Misalignment: | No |
| Sealed: | None | Platform: | Cagerol Bearing |
| Duplexing: | No | Speed [Max] Oil (RPM): | 4,370 rpm |
| Static Load Rating (lb): | 46,700 lb | Speed [Max] Grease (RPM): | 2,200 rpm |
| Dynamic Load Rating (lb): | 24,500 lb | Full Complement/Caged: | Caged |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Related Inner Ring: | MI 36 N |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067922 | Weight: | 1.15 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

