McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 44 N DS3 BULK
Part #:5454462009
Catalog #:MR 44 N DS3 BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 1.5 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.5 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Narrow | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 3 |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 46,700 lb | Platform: | Cagerol Bearing |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 40,500 lb | Speed [Max] Grease (RPM): | 2,185 rpm |
| Speed [Max] Oil (RPM): | 4,370 rpm | Duplexing: | Yes |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
General Specifications
| UPC: | 726166067953 | Weight: | 3.27 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

