McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 48
Part #:5454800000
Catalog #:MR 48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | Steel |
| Bore Type: | Straight | Misalignment: | No |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Dynamic Load Rating (lb): | 30,300 lb | Speed [Max] Grease (RPM): | 2,000 rpm |
| Platform: | Cagerol Bearing | Sealed: | None |
| Speed [Max] Oil (RPM): | 4,000 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 63,400 lb |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Related Inner Ring: | MI 39, MI 40 | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067984 | Weight: | 1.49 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

