McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 1466
Part #:5501466000
Catalog #:MR 1466
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.07 in | Bore Size (in): | 1.5015 in |
| Outside Diameter (in): | 2.3218 in | Outer Width (in): | 1.248 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Speed [Max] Oil (RPM): | 8,000 rpm | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 4,000 rpm | Dynamic Load Rating (lb): | 18,200 lb |
| Duplexing: | No | Sealed: | None |
| Static Load Rating (lb): | 23,000 lb | Platform: | Cagerol Bearing |
| Precision Rating: | RBEC-1 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Enclosure: | Open |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166068202 | Weight: | 0.61 LB |
| Packaged Length: | 2.32 IN | Packaged Width: | 2.32 IN |
| Packaged Height: | 1.25 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

