McGill Cagerol® Radial Needle Roller Bearing (no inner) - MR 1486
Part #:5501486000
Catalog #:MR 1486
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.025 in | Bore Size (in): | 1.0645 in |
| Outside Diameter (in): | 1.6873 in | Outer Width (in): | 0.998 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Misalignment: | No | Bore Type: | Straight |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Platform: | Cagerol Bearing |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Open | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166068288 | Weight: | 0.27 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 1.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

