McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 20 SRS
Part #:5452020000
Catalog #:MR 20 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 1.75 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Bore Type: | Straight | Misalignment: | No |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 9,020 lb |
| Platform: | Cagerol Bearing | Duplexing: | No |
| Static Load Rating (lb): | 13,100 lb | Speed [Max] Grease (RPM): | 3,050 rpm |
| Full Complement/Caged: | Caged | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 16 | Flanges: | No Flanges |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166065867 | Weight: | 0.29 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

