McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 22 SS
Part #:5452230000
Catalog #:MR 22 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.3750 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 1.875 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 14,700 lb |
| Duplexing: | No | Dynamic Load Rating (lb): | 9,640 lb |
| Speed [Max] Oil (RPM): | 2,800 rpm | Platform: | Cagerol Bearing |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 1,400 rpm |
| Flanges: | No flange | Lubrication Hole Type: | Lubrication groove and hole |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 17 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166066109 | Weight: | 0.75 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

