McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 32 RSS
Part #:5453250000
Catalog #:MR 32 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.5625 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Bore Type: | Straight |
| Speed [Max] Grease (RPM): | 1,900 rpm | Platform: | Cagerol Bearing |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 20,700 lb |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 12,000 lb |
| Duplexing: | No | Flanges: | No Flanges |
| Related Inner Ring: | MI 25 | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067267 | Weight: | 0.50 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

