McGill Cagerol® Radial Needle Roller Bearing (no inner) - Sealed - MR 40 SS
Part #:5454030000
Catalog #:MR 40 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.25 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Static Load Rating (lb): | 42,900 lb | Sealed: | Sealed - Both Sides |
| Speed [Max] Grease (RPM): | 1,530 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 23,400 lb | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Related Inner Ring: | MI 31, MI 32, MI 34 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166067649 | Weight: | 1.64 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

