McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 52/MI 44
Part #:5405300133
Catalog #:MR 52/MI 44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 1.75 in | Inner Width (in): | 1.76 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 4.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Radial Clearance: | Normal | Misalignment: | No |
| Speed [Max] Oil (RPM): | 3,700 rpm | Speed [Max] Grease (RPM): | 1,850 rpm |
| Sealed: | None | Static Load Rating (lb): | 64,400 lb |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 29,900 lb | Duplexing: | No |
| Enclosure: | Open | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Retainer: | Yes |
General Specifications
| UPC: | 726166522018 | Weight: | 3.34 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

