McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 68/MI 60
Part #:5406800182
Catalog #:MR 68/MI 60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 3.7500 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outside Diameter (in): | 5.25 in |
| Inner Width (in): | 2.01 in | Outer Width (in): | 2 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Duplexing: | No | Dynamic Load Rating (lb): | 39,500 lb |
| Static Load Rating (lb): | 101,000 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 1,410 rpm | Speed [Max] Oil (RPM): | 2,820 rpm |
| Platform: | Cagerol Bearing | Full Complement/Caged: | Caged |
| Standard Met: | ABMA;ISO;MS 51961-46 | Precision Rating: | Not Rated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166064495 | Weight: | 4.75 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | United States of America |

