McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 88 N/MI 72 N
Part #:5408860217
Catalog #:MR 88 N/MI 72 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.5000 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outer Width (in): | 2.5 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 7 in | Inner Width (in): | 2.515 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Misalignment: | No |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Speed [Max] Grease (RPM): | 1,090 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cagerol Bearing |
| Static Load Rating (lb): | 169,800 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 70,200 lb | Speed [Max] Oil (RPM): | 2,180 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | Not Rated |
| Standard Met: | ABMA;ISO | Enclosure: | Open |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166064679 | Weight: | 15.50 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 3.18 IN |
| Packaged Height: | 7.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | United States of America |

