McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 12 N/MI 8 N BULK
Part #:5451260025
Catalog #:MR 12 N/MI 8 N BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.5000 in |
| Outside Diameter (in): | 1.25 in | Inner Width (in): | 0.76 in |
| Outer Width (in): | 0.75 in | Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Misalignment: | No |
| Platform: | Cagerol Bearing | Speed [Max] Grease (RPM): | 8,000 rpm |
| Speed [Max] Oil (RPM): | 16,000 rpm | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 5,400 lb | Sealed: | None |
| Dynamic Load Rating (lb): | 4,990 lb | Duplexing: | No |
| Standard Met: | ABMA;ISO | Precision Rating: | Not Rated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Component Type: | Outer race only |
| Separable: | Inner ring - both sides | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166065089 | Weight: | 0.16 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

