McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 16/MI 12
Part #:5451600037
Catalog #:MR 16/MI 12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Inner Width (in): | 1.01 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.5 in | Outer Width (in): | 1 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | Yes |
| Series: | Standard | Cage Material: | Steel |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Speed [Max] Oil (RPM): | 12,000 rpm | Platform: | Cagerol Bearing |
| Speed [Max] Grease (RPM): | 6,000 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (lb): | 8,000 lb |
| Static Load Rating (lb): | 10,600 lb | Sealed: | None |
| Standard Met: | ABMA;ISO;MS 51961-9 | Precision Rating: | Not Rated |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166065331 | Weight: | 0.28 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

