McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 16 N/MI 12 N
Part #:5451660037
Catalog #:MR 16 N/MI 12 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.7500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Inner Width (in): | 0.76 in |
| Outer Width (in): | 0.75 in | Outside Diameter (in): | 1.5 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Misalignment: | No | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Sealed: | None | Speed [Max] Oil (RPM): | 12,000 rpm |
| Static Load Rating (lb): | 7,100 lb | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 6,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 5,840 lb | Platform: | Cagerol Bearing |
| Standard Met: | ABMA;ISO;MS 51961-8 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | Not Rated | Separable: | Inner ring - both sides |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166065508 | Weight: | 0.21 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

