McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 20 N/MI 16 N
Part #:5452060049
Catalog #:MR 20 N/MI 16 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Inner Width (in): | 1.01 in |
| Outside Diameter (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Platform: | Cagerol Bearing | Speed [Max] Oil (RPM): | 9,600 rpm |
| Static Load Rating (lb): | 13,100 lb | Speed [Max] Grease (RPM): | 4,800 rpm |
| Dynamic Load Rating (lb): | 9,020 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | Not Rated |
| Standard Met: | ABMA;ISO;MS 51961-14 | Separable: | Inner ring - both sides |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166065959 | Weight: | 0.35 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

