McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 28/MI 24 BULK
Part #:5452800073
Catalog #:MR 28/MI 24 BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.5000 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 2.3125 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Inner Width (in): | 1.26 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Cagerol Bearing | Static Load Rating (lb): | 24,400 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 3,425 rpm |
| Duplexing: | No | Sealed: | None |
| Dynamic Load Rating (lb): | 14,100 lb | Speed [Max] Oil (RPM): | 6,850 rpm |
| Precision Rating: | Not Rated | Standard Met: | ABMA;ISO;MS 51961-28 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Inner ring - both sides |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166066734 | Weight: | 0.66 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

