McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 32/MI 27
Part #:5453200082
Catalog #:MR 32/MI 27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.6875 in |
| Inner Width (in): | 1.26 in | Outside Diameter (in): | 2.5625 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | Steel |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cagerol Bearing | Speed [Max] Grease (RPM): | 3,000 rpm |
| Dynamic Load Rating (lb): | 15,200 lb | Static Load Rating (lb): | 27,900 lb |
| Speed [Max] Oil (RPM): | 6,000 rpm | Duplexing: | No |
| Precision Rating: | Not Rated | Standard Met: | ABMA;ISO;MS 51961-30 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Enclosure: | Open |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166067151 | Weight: | 1.26 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

