McGill Cagerol® Radial Needle Roller Bearing (with inner) - MR 44/MI 35
Part #:5454430106
Catalog #:MR 44/MI 35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.1875 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.5 in |
| Inner Width (in): | 1.76 in | Outer Width (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Misalignment: | No |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 4,370 rpm |
| Dynamic Load Rating (lb): | 28,400 lb | Platform: | Cagerol Bearing |
| Duplexing: | No | Sealed: | None |
| Speed [Max] Grease (RPM): | 2,185 rpm | Static Load Rating (lb): | 46,700 lb |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA;ISO;MS 51961-36 |
| Precision Rating: | Not Rated | Separable: | Inner ring - both sides |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | Yes | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166115364 | Weight: | 2.65 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

