McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 20 RS/MI 16
Part #:5452040049
Catalog #:MR 20 RS/MI 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1 in |
| Inner Width (in): | 1.26 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Sealed: | Sealed - One Side | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 9,020 lb |
| Speed [Max] Grease (RPM): | 3,050 rpm | Static Load Rating (lb): | 13,100 lb |
| Platform: | Cagerol Bearing | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Enclosure: | Sealed One Side |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Retainer: | Yes | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166117726 | Weight: | 0.46 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

