McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 24 SS/MI 20
Part #:5452430061
Catalog #:MR 24 SS/MI 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.2500 in |
| Inner Width (in): | 1.26 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 2.0625 in |
Technical Specifications
| Includes Inner Ring: | Yes | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Static Load Rating (lb): | 15,500 lb | Platform: | Cagerol Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 10,300 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 2,550 rpm |
| Sealed: | Sealed - Both Sides | Precision Rating: | Not Rated |
| Standard Met: | ABMA;ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Separable: | Inner ring - both sides |
| Enclosure: | Sealed Both Sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166066383 | Weight: | 0.57 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

