McGill Cagerol® Radial Needle Roller Bearing (with inner) - Sealed - MR 32 RS/MI 27
Part #:5453240082
Catalog #:MR 32 RS/MI 27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6875 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outside Diameter (in): | 2.5625 in | Inner Width (in): | 1.26 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | Yes | Cage Material: | Steel |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 12,000 lb |
| Duplexing: | No | Platform: | Cagerol Bearing |
| Speed [Max] Grease (RPM): | 1,900 rpm | Static Load Rating (lb): | 20,700 lb |
| Sealed: | Sealed - One Side | Standard Met: | ABMA;ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | Not Rated |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166111793 | Weight: | 0.80 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

