McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 16
Part #:5001600000
Catalog #:GR 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.5 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Misalignment: | No | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Duplexing: | No | Static Load Rating (lb): | 14,500 lb |
| Platform: | Guiderol Bearing | Speed [Max] Oil (RPM): | 6,000 rpm |
| Speed [Max] Grease (RPM): | 3,000 rpm | Sealed: | None |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 6,050 lb |
| Related Inner Ring: | MI 13 | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Separable: | Nonseparable | Enclosure: | Open |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061562 | Weight: | 0.24 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

