McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 18 N
Part #:5001860000
Catalog #:GR 18 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outside Diameter (in): | 1.625 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Narrow |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Static Load Rating (lb): | 15,200 lb | Speed [Max] Oil (RPM): | 5,300 rpm |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Sealed: | None | Speed [Max] Grease (RPM): | 2,650 rpm |
| Dynamic Load Rating (lb): | 6,250 lb | Platform: | Guiderol Bearing |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 14 N, MI 15 N |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061746 | Weight: | 0.66 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

