McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 24
Part #:5002400000
Catalog #:GR 24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 2.0625 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 4,000 rpm |
| Speed [Max] Grease (RPM): | 2,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 9,150 lb | Platform: | Guiderol Bearing |
| Static Load Rating (lb): | 27,800 lb | Sealed: | None |
| Flanges: | No flange | Related Inner Ring: | MI 19 |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062002 | Weight: | 0.47 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

