McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 24 N
Part #:5002460000
Catalog #:GR 24 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 2.0625 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Narrow |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Sealed: | None | Platform: | Guiderol Bearing |
| Static Load Rating (lb): | 20,200 lb | Speed [Max] Grease (RPM): | 2,000 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 7,150 lb |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 4,000 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 20 N | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062095 | Weight: | 0.37 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.70 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

