McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 32/MI 27
Part #:5003200082
Catalog #:GR 32/MI 27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.6875 in | Housing & Shaft Fillet (in): | 0.06 in |
| Inner Width (in): | 1.26 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 2.5625 in | Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | Yes |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Platform: | Guiderol Bearing | Speed [Max] Grease (RPM): | 1,500 rpm |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 10,250 lb |
| Duplexing: | No | Static Load Rating (lb): | 36,700 lb |
| Speed [Max] Oil (RPM): | 3,000 rpm | Sealed: | None |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA;ISO |
| Precision Rating: | Not Rated | Enclosure: | Open |
| Separable: | Inner ring - both sides | Component Type: | Outer race only |
| Retainer: | No | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166105396 | Weight: | 0.93 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

