McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 36
Part #:5003600000
Catalog #:GR 36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2.2500 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Misalignment: | No | Number of Rows: | 1 |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Speed [Max] Oil (RPM): | 2,700 rpm | Dynamic Load Rating (lb): | 18,450 lb |
| Static Load Rating (lb): | 60,200 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 1,350 rpm | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 30 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Component Type: | Outer race only |
| Enclosure: | Open | Separable: | Nonseparable |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062521 | Weight: | 1.29 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 3.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

