McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 44
Part #:5004400000
Catalog #:GR 44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.7500 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.5 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Misalignment: | No |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Duplexing: | No | Dynamic Load Rating (lb): | 20,350 lb |
| Speed [Max] Grease (RPM): | 1,100 rpm | Platform: | Guiderol Bearing |
| Speed [Max] Oil (RPM): | 2,200 rpm | Full Complement/Caged: | Full Complement |
| Sealed: | None | Static Load Rating (lb): | 73,400 lb |
| Flanges: | No flange | Related Inner Ring: | MI 36 |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Enclosure: | Open | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062781 | Weight: | 1.52 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.20 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

