McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 48 N
Part #:5004860000
Catalog #:GR 48 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.75 in |
| Outer Width (in): | 1.5 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Misalignment: | No |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Dynamic Load Rating (lb): | 17,350 lb | Static Load Rating (lb): | 65,400 lb |
| Speed [Max] Grease (RPM): | 1,000 rpm | Sealed: | None |
| Platform: | Guiderol Bearing | Speed [Max] Oil (RPM): | 2,000 rpm |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 40 N |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Separable: | Nonseparable |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063009 | Weight: | 1.42 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

