McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 52/MI 44
Part #:5005200133
Catalog #:GR 52/MI 44
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2.7500 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outside Diameter (in): | 4.25 in | Inner Width (in): | 1.76 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Includes Inner Ring: | Yes | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Seal Type: | Unsealed | Radial Clearance: | Normal |
| Number of Rows: | 1 | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 23,950 lb |
| Speed [Max] Grease (RPM): | 925 rpm | Sealed: | None |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 1,850 rpm |
| Static Load Rating (lb): | 80,100 lb | Duplexing: | No |
| Standard Met: | ABMA;ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | Not Rated | Separable: | Inner ring - both sides |
| Enclosure: | Open | Component Type: | Outer race only |
| Retainer: | No | Operating Temperature Range (F): | -20F to 250 °F °F |
General Specifications
| UPC: | 726166116002 | Weight: | 3.43 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

