McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 56 N
Part #:5005660000
Catalog #:GR 56 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 4.5 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Series: | Narrow | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Sealed: | None | Full Complement/Caged: | Full Complement |
| Static Load Rating (lb): | 86,500 lb | Speed [Max] Oil (RPM): | 1,700 rpm |
| Duplexing: | No | Speed [Max] Grease (RPM): | 850 rpm |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 25,100 lb |
| Related Inner Ring: | MI 48 N | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063221 | Weight: | 2.59 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

