McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 68
Part #:5006800000
Catalog #:GR 68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 4.2500 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outside Diameter (in): | 5.25 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 2 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Misalignment: | No |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Dynamic Load Rating (lb): | 31,500 lb | Speed [Max] Grease (RPM): | 700 rpm |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Sealed: | None |
| Speed [Max] Oil (RPM): | 1,410 rpm | Static Load Rating (lb): | 126,000 lb |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 60 |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Lubrication Hole Type: | Lubrication Groove & Hole | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063412 | Weight: | 3.36 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN |

