McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 88
Part #:5008800000
Catalog #:GR 88
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 5.5000 in |
| Outside Diameter (in): | 7 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 3 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Static Load Rating (lb): | 205,000 lb | Speed [Max] Grease (RPM): | 545 rpm |
| Platform: | Guiderol Bearing | Sealed: | None |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 65,000 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 1,090 rpm |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 72 | Flanges: | No flange |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Open | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063580 | Weight: | 10.57 LB |
| Packaged Length: | 7.18 IN | Packaged Width: | 3.18 IN |
| Packaged Height: | 7.18 IN |

