McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - GR 96
Part #:5009600000
Catalog #:GR 96
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.12 in | Bore Size (in): | 6 in |
| Outside Diameter (in): | 7.5 in | Radial Lub Hole Diameter (in): | 0.25 in |
| Outer Width (in): | 3 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Bore Type: | Straight | Number of Rows: | 1 |
| Speed [Max] Grease (RPM): | 500 rpm | Dynamic Load Rating (lb): | 71,400 lb |
| Speed [Max] Oil (RPM): | 1,000 rpm | Sealed: | None |
| Static Load Rating (lb): | 283,000 lb | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Duplexing: | No |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 80 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Separable: | Nonseparable |
| Component Type: | Outer race only | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063627 | Weight: | 11.44 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

