McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 10 S
Part #:5001010000
Catalog #:GR 10 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in | Housing & Shaft Fillet (in): | 0.025 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.125 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Misalignment: | No | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Platform: | Guiderol Bearing | Sealed: | Sealed - One Side |
| Speed [Max] Grease (RPM): | 6,100 rpm | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 3,400 lb | Static Load Rating (lb): | 6,400 lb |
| Duplexing: | No | Related Inner Ring: | MI 6 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed One Side | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061180 | Weight: | 0.15 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

