McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 10 SS
Part #:5001030000
Catalog #:GR 10 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 0.6250 in | Housing & Shaft Fillet (in): | 0.025 in |
| Outside Diameter (in): | 1.125 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Static Load Rating (lb): | 6,400 lb | Dynamic Load Rating (lb): | 3,400 lb |
| Sealed: | Sealed - Both Sides | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Speed [Max] Grease (RPM): | 6,100 rpm | Related Inner Ring: | MI 6 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061203 | Weight: | 0.15 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

