McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 12 SRS
Part #:5001220000
Catalog #:GR 12 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.7500 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 5,100 rpm |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 3,700 lb |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 7,200 lb |
| Duplexing: | No | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 8 | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061333 | Weight: | 0.19 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

